IESNA:LM-63-2002
[TEST]P1302789
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R70W2N902765DE010 E3D1LI_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 2700K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1291
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1144.8 1141.6 1131.5 1115.6 1095.5 1075.3 1056.2 1041.4 1028.1 1017.5
1008 1000 992.6 985.2 978.3 970.9 961.8 952.3 940.6 926.3
910.4 892.9 875.4 858.4 842 827.7 817.6 809.7 803.3 795.9
785.3 769.9 748.2 736 719.5 687.2 646.9 602.3 552 528.6
496.8 440.1 391.3 270.9 170.7 91.7 21.7 2.7 1.6 1.6
1.1 1.1 1.1 0.5 0.5 0.5 0.5 0.5 0.5 0
0 0 0
